SA-NIP N023 G1/4-AG DN350
Part no.: 10.01.05.00122
Suction cup connection nipple
| Thread G1 | G1/4"-M |
| Length L1 | 25 (mm) |
| Fitting length | 5 (mm) |
| Nominal diameter dn | 3.5 (mm) |
| Material | Aluminum |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 3,5 mm |
| D | 13,5 mm |
| D2 | 12 mm |
| G1 | G1/4"-M |
| L | 5 mm |
| L1 | 25 mm |
| L2 | 8 mm |
| L3 | 2 mm |
| LG1 | 10 mm |
| SW1 | 17 mm |
| SW2 | 5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nipple family | N 023 |
| Material | Aluminum |
| Weight | 9,4 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

