SIEB 17.5x2 A2 0.415/0.22
Part no.: 10.02.02.03378
Screen protects the vacuum system from contamination
| Length L | 2 (mm) |
| Outside diameter D | 17.5 (mm) |
| Mesh size | 0.415 (mm) |
| Wire diameter | 0.22 (mm) |
Documentation
Documentation
Part no.: 10.02.02.03378
Screen protects the vacuum system from contamination
| Length L | 2 (mm) |
| Outside diameter D | 17.5 (mm) |
| Mesh size | 0.415 (mm) |
| Wire diameter | 0.22 (mm) |