Bell-Shaped Suction Cups SAXDimensions: 30 to 115 mmMaterial: EDConnection nipple securely fastenedShow application areasView 112 of 112 products
Bell-Shaped Suction Cups SAXMDiameter: 20 to 115 mmMaterial: EDConnection element modular (assembled)Show application areasView 66 of 66 products
NEWBellows Suction Cups SAXBDimensions: 20 mm to 120 mmMaterial: ED-85Connection nipple securely positively connectedShow application areasView 64 of 64 products
Bell-Shaped Suction Cups SAOXM (Oval)Dimensions: 60 x 20 to 100 x 40 mmMaterial: EDConnection element modular (assembled)Show application areasView 24 of 24 products
NEWBellows Suction Cups SAOXB (oval)Dimensions: 40 x 20 to 110 x 55 mmMaterial: EDConnector modular unmounted or safely mountedShow application areasView 64 of 64 products
Flat Suction Cups SAFDiameter: 30 to 125 mmMaterial: NBR Connection nipple vulcanized to elastomer partShow application areasView 89 of 89 products
Bellows Suction Cups SAB (1.5 Folds)Diameter: 22 to 125 mmMaterial: NBR Connection nipple vulcanized to elastomer partShow application areasView 58 of 58 products
Flat Suction Cups SAOF (Oval)Dimensions: 50 x 16 to 140 x 70 mmMaterial: NBR Connection nipple vulcanized to elastomer partShow application areasView 86 of 86 products
Bellows Suction Cups SAOB (Oval, 1.5 Folds)Dimensions: 60 x 30 to 140 x 70 mmMaterial: NBRConnection nipple vulcanized to elastomer partShow application areasView 32 of 32 products
Bell-Shaped Suction Cups SAGDiameter: 45 to 80 mmMaterial: NBRConnection nipple securely fastenedShow application areasView 15 of 15 products
Bell-Shaped Suction Cups SAOG-SDimensions: 60 x 20 to 95 x 40 mmMaterial: NBRConnection nipple securely fastenedShow application areasView 20 of 20 products
Bell-Shaped Suction Cups SAOG (Oval)Dimensions: 60 x 20 to 95 x 40 mmMaterial: NBRConnection nipple vulcanized to elastomer partShow application areasView 20 of 20 products
Flat Suction Cups SAF HT2Diameter: 30 to 60 mmMaterial: HT2 Connection nipple vulcanized to elastomer partShow application areasView 12 of 12 products
Bellows Suction Cups SAB HT2 (1.5 Folds)Diameter: 22 to 80 mmMaterial: HT2 Connection nipple vulcanized to elastomer partShow application areasView 18 of 18 products
Flat Suction Cups SAOF HT2 (Oval)Dimensions: 60 x 23 to 100 x 50 mmMaterial: HT2 Connection nipple gluedShow application areasView 12 of 12 products
Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)Dimensions: 60 x 30 and 80 x 40 mmMaterial: HT2Connection nipple gluedShow application areasView 30 of 30 products
Flat Suction Cups PFYN VU1Diameter: 15 to 95 mmMaterial: VU1Connection nipple plugged into elastomer partShow application areasView 12 of 12 products
Bellows Suction Cups FSGA VU1 (1.5 Folds)Diameter: 30 to 110 mmMaterial: VU1Connection nipple plugged into elastomer partShow application areasView 15 of 15 products
Bellows Suction Cups FSG VU1 (2.5 Folds)Diameter: 30 to 85 mmMaterial: VU1Connection nipple plugged into elastomer partShow application areasView 10 of 10 products
Bellows Suction Cups SAB2 P (2.5 Folds)Diameter: 20 mmMaterial: NBR, HT1Push-in functionShow application areasView 2 of 2 products
Flat Suction Cups SAFT-CDiameter: 60 and 80 mmMaterial: NBRShow application areasView 2 of 2 products
Bellows Suction Cups SABT-C (1.5 Folds)Diameter: 60 and 80 mmMaterial: NBRShow application areasView 2 of 2 products
Edge Gripper Suction Cups SAOK (Oval)Dimensions: 70 x 25 mmMaterial: NBRConnection nipple securely fastenedShow application areasView 4 of 4 products
Edge Gripper Suction Cups for Hot Forming SAOK HT2 (Oval)Dimensions: 70 x 25 mmMaterial: HT2 Connection nipple vulcanized to elastomer partShow application areasView 3 of 3 products