SCHR 4762 M10x30 ST-8.8 VZ
Part no.: 20.01.02.02003
Machine screw
| Length L | 30 (mm) |
| Thread G | M10 |
| Material | Steel |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Thread G | M10 |
| L | 30 mm |
| LG1 | 30 mm |
Documentation
Documentation
Part no.: 20.01.02.02003
Machine screw
| Length L | 30 (mm) |
| Thread G | M10 |
| Material | Steel |
| Attribute | Value |
|---|---|
| Thread G | M10 |
| L | 30 mm |
| LG1 | 30 mm |