DEF-50-F-JU-F
Part no.: 11.01.43.00001
Rotary inlet lifter Jumbo
Design Data
Design Data
Attribute | Value |
---|---|
L | 67 mm |
B | 120 mm |
H | 112 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Lift capacity | 50 kg |
Category | Lifting unit |
Part no.: 11.01.43.00001
Rotary inlet lifter Jumbo
Attribute | Value |
---|---|
L | 67 mm |
B | 120 mm |
H | 112 mm |
Attribute | Value |
---|---|
Lift capacity | 50 kg |
Category | Lifting unit |