BUEG-GRIF 505x290x86 JU-F
Part no.: 11.01.43.00210
U-handle
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 505 mm |
| B | 290 mm |
| H | 86 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Category | Operating unit |
Part no.: 11.01.43.00210
U-handle
| Attribute | Value |
|---|---|
| L | 505 mm |
| B | 290 mm |
| H | 86 mm |
| Attribute | Value |
|---|---|
| Category | Operating unit |