VCSP-O 100x70x16 RB AL
Part no.: 10.01.18.04268
Suction-Plate for vacuum block, (top)
Length L | 100 (mm) |
Height H | 16 (mm) |
Operating temperature | °C |
Additional function vacuum block | Friction pad |
Material | Aluminum |
Utilization design | Vacuum block VCBL-GL |
Design Data
Design Data
Attribute | Value |
---|---|
H | 16 mm |
L | 100 mm |
Utilization design | Vacuum block VCBL-GL |