VCDR 166x113x6.6 VCMC-G
Part no.: 10.01.12.04758
Sealing frame (bottom)
Length L | 166 (mm) |
Width B | 113 (mm) |
Height H | 6.6 (mm) |
Utilization design | Mechanical clamp VCMC-G |
Design Data
Design Data
Attribute | Value |
---|---|
B | 113 mm |
H | 6,6 mm |
L | 166 mm |
Documentation
Documentation