Schmalz Innovation WORLD 2026
As the manufacturing industry undergoes significant changes, we are pleased to introduce the latest technologies and solutions designed to enhance efficiency, promote automation, and improve quality on the production floor.
We aim to provide an opportunity for those involved in manufacturing technology, production engineering, equipment design, automation initiatives, and factory operations to make new discoveries and identify opportunities for further improvement.
We look forward to seeing you there.
Seminar Announcement
Advance registration is required for the seminar. Walk-ins will be accepted only if there is space available on the day of the event. The program is subject to change without notice.

An Introduction to Sensor Application Technologies for Ensuring Safety and Improving Productivity
[Seminar Overview]
With collaborative robots now capable of handling payloads exceeding 30 kg, safety measures have become essential for their implementation. To build more flexible production lines, it is effective to eliminate traditional guardrails and install safety sensors. However, strengthening safety measures tends to reduce productivity. Additionally, space is required to ensure safety.We propose using Zick’s sensor technology to minimize these negative factors as much as possible.
Specifically, we will introduce Zick’s original and unique solutions, including: (1) risk assessment consulting services; (2) an ultra-lightweight 2D laser scanner that can be mounted on a robot’s end effector; and (3) the industry’s only 3D safety laser scanner.
[Presenter]
Zick Co., Ltd.
Regional Sales Department, Manager
Takayuki Maezawa
[Presentation Schedule]
① Thursday, October 15, 3:00 PM – 3:30 PM
② Friday, October 16, 3:00 PM – 3:30 PM

Pale/Depale's Latest Solution: Flexible Conveyor x Layer Conveying for High Product Variety
[Seminar Overview]
[From Germany! Introducing the Latest Logistics Solutions from a Flexible Conveyor Manufacturer] cellumaition is a German conveyor manufacturer.The company’s “cellular conveyor” is a unique conveyor system composed of individual components that can be combined to enable the delivery of workpieces in multiple directions, thereby creating a flexible conveying system that requires minimal space.
The company’s Sales Manager will be visiting Japan specifically for this event to deliver a presentation in person. Don’t miss this opportunity!
*The presentation will be in English, but Japanese interpretation will be provided.
[Presenter]
cellumation GmbH
Sales Manager
Norbert Woebs
[Presentation Schedule]
① Thursday, October 15, 3:40 PM – 4:10 PM
② Friday, October 16, 3:40 PM – 4:10 PM

Under revision
[Seminar Overview]
To be determined
[Presenter]
Daido Co., Ltd.
【Presentation Schedule】
Friday, October 16, 11:10 – 11:40
[3D Vision × AI] Leading Examples of Logistics Automation and Next-Generation Innovation Enabled by Mech-Mind
[Seminar Overview]
In this presentation, we will provide a detailed overview of numerous case studies achieved in automated work environments—particularly in the logistics and packaging industries—using Mech-Mind’s “3D Vision + AI for Robots” technology.
We will share specific initiatives aimed at solving on-site challenges—such as high-precision picking and depalletizing—as well as Mech-Mind’s future outlook and the latest information on exciting new products, all in line with the event’s theme of “Innovation.”
We sincerely look forward to welcoming everyone who is seeking the “next step” in labor-saving and automation for their operations.
[Speaker]
Mech-Mind Co., Ltd.
General Manager, Sales Division 1 and Distributor Sales
Yukazu Izumi
[Presentation Schedule]
October 15 (Thu) 11:10 – 11:40
Under revision
[Seminar Overview]
To be determined
[Speaker]
FujiSoft, Inc.
【Presentation Schedule】
① Thursday, October 15, 1:00 PM – 1:30 PM
② Friday, October 16, 1:00 PM – 1:30 PM

With flexibility like a human hand, it can handle workpieces that other grippers can’t grasp! Food-grade finger gripper
[Seminar Overview]
Food products and packaged goods often vary in shape, and standard robot grippers are frequently unable to handle them effectively. Furthermore, since hygiene is a critical consideration in food manufacturing, implementing automation with robots involves meeting a variety of requirements.
To address these challenges, Schmalz has introduced a new line of grippers designed to gently grasp workpieces, mimicking the shape of human fingers.
We will introduce not only the product’s features but also the various fields in which it is being utilized, along with specific application examples.
[Presenter]
Schmalz Co., Ltd.
General Manager, Automation Sales Department
Masato Yasumura
[Presentation Schedule]
① Thursday, October 15, 10:30 – 11:00
② Friday, October 16, 10:30 – 11:00
[World Premiere!] A New Approach to Flexible Manufacturing—"Gripping" Solutions Enabled by Next-Generation Vacuum Generators—
[Seminar Overview]
Against a backdrop of increasing logistics volumes, labor shortages, and efforts to improve working conditions, logistics processes are undergoing a period of transformation. As logistics automation advances, AMRs and AGVs are evolving beyond the role of mere transport vehicles to become devices that can independently pick and move workpieces.
As a solution to address these changes, Schmalz has developed and is releasing a new generation of vacuum generators.
This product will make its global debut at this event. Be among the first to see Schmalz’s new solution.
[Presenter]
Schmalz Co., Ltd.
General Manager, Automation Sales Department
Masato Yasumura
[Presentation Schedule]
① Thursday, October 15, 1:40 PM – 2:10 PM
② Friday, October 16, 1:40 PM – 2:10 PM

Improving Heavy-Load Handling Without Installation Work: An Assist Device That Can Be Retrofitted for Inbound/Outbound and Transshipment Operations
[Seminar Overview]
In factories and warehouses, the handling of incoming and outgoing shipments and the transshipment of goods present challenges such as back pain and injuries caused by moving heavy loads, as well as labor shortages. At the same time, it is often difficult to introduce fixed equipment or robots to improve working conditions, resulting in numerous constraints. In this presentation, we will introduce Schmalz’s mobile vacuum balancer, which requires no installation work, can be added to existing operations later, and operates on batteries, allowing it to be used anywhere. We will cover the product’s features, applications, case studies, and services that can assist you in your evaluation.
[Presenter]
Schmalz Co., Ltd.
Manual Handling Systems Sales Department
[Presentation Schedule]
① Thursday, October 15, 4:20 PM – 4:50 PM
② Friday, October 16, 4:20 PM – 4:50 PM
Information on Exhibiting Companies
While you get a close-up look at our actual products and solutions, we’ll provide tips for on-site improvements and information to help guide your future capital investments.

Zick Co., Ltd.
Various sensors will be on display as safety measures for robots. The demonstration will show how the system works with collaborative robots to slow down or stop when it detects people within a designated area. In addition, the PALLOC AI camera for palletizing will be on display as a reference exhibit.

cellumation GmbH
An innovative German company specializing in automated material handling. Its proprietary cell-based conveying technology, “celluveyor,” enables space-efficient conveying, alignment, and sorting. Take this opportunity to see this next-generation logistics solution, which is rarely seen in Japan.

FANUC Corporation
Demonstration of a picking operation combining the CRX-5 collaborative robot and the finger gripper mGrip from Schmalz

Schmalz, Inc.
We will be exhibiting vacuum suction systems that contribute to automation and labor savings in manufacturing and logistics operations. You’ll have the opportunity to touch and try out the products for yourself.
We will also have actual units on display for you to experience firsthand—systems designed to assist with the manual handling of heavy loads.
In addition, we plan to showcase new products making their global debut. We hope you’ll take this opportunity to see them for yourself.
FujiSoft, Inc.
[Under Revision]
Schmalz in other areas
Would you like more information? These topics may also be of interest to you.
