Schmalz

Suction Lifters Gripster Max

For maximum holding force and efficient handling of airtight materials.

Go directly to the products
Quick readiness for use

With four times faster suction than comparable devices, the suction lifter is ready for immediate use

Simple & efficient handling

The intuitive one-button control ensures convenient operation and quick placement of workpieces

High flexibility in use

The quick-change system offers the right solution for every application thanks to tool-free changing of suction plates and equipment

One battery for many cases

The battery-operated suction lifter enables cordless and flexible handling. As part of the CAS alliance, high-quality, standardized and cross-product work is ensured

Centrally controlled, simply scaled

The central control system ensures efficient and easy coupling of multiple devices

Design
  • Main body with rubberized, non-slip grip (1)
  • Interchangeable suction plate (2) with quick-change system (3)
  • Visual status indicator (4) with display and LED ring
  • Start / stop button (5) and button for menu navigation (6)
  • Battery (7) and battery release (8)
Technical Data
Technical Date Suction Lifter Gripster max
Type Evacuation time min. [sec] max. Suction sound level [db(A)] max. Vacuum [mbar, rel] max. Suction rate [sl/min] Weight [kg] max. Lift capacity [kg]
Gripster max 2 60 750 15 1,7 120 | 60

Filter results

Labeling
Industry sector

1 - 1 from 1 results

  • NEW
GRIPSTER MAX 309 173

Part no.: 13.05.01.00033

Hand-held, battery-operated lifting device for handling absorbent workpieces

Version designMAX
VersionPump
Length L309 (mm)
Width B173 (mm)

Discover more. Understand more.

Want to dive deeper? Find out more about applications, benefits and the most important answers to frequently asked questions. Gain a comprehensive perspective that gives you confidence for your next steps. Be inspired by what is possible in your company with the suction lifter Gripster.

Find out more!

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart