VTR G1/4-IG 9xG1/8 AL
Part no.: 10.09.03.00056
Vacuum/compressed-air distributor
Industries: Universal
| Inlet | G1/4"-IG |
| Outlets | 9 x thread G1/8"-F |
| Length L | 90 (mm) |
| Width B | 35 (mm) |
| Height H | 20 (mm) |
| Material | Aluminum |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 35 mm |
| d | 6.5 mm |
| G1 | G1/4"-F |
| G2 | G1/8"-F |
| H | 20 mm |
| L | 90 mm |
| L2 | 45 mm |
| LG1 | 8.5 mm |
| LG2 | 7.5 mm |
| Y1 | 22 mm |
| 9 x thread G1/8"-F |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Aluminum |
| Weight | 120 g |
| Product family | VTR |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation









