HTR-STB 30x30 UNI
Part no.: 10.01.03.00135
Cross-beam connection
| Length L | 30.5 (mm) |
| Connection 1 | Contour 30x30 |
| Shape | angled |
| Outside diameter D | 58.9 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 20 mm |
| D | 58.9 mm |
| G1 | M6-F |
| H | 25 mm |
| H1 | 52.5 mm |
| LG1 | 10 mm |
| L | 30.5 mm |
| L2 | 20.1 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
