NAEH-SCHA SIND 1 10-30V-DC
Part no.: 21.01.09.00195
Proximity switch
Industries: Automotive | Metal
| Outside diameter D | 3 (mm) |
| Construction vacuum switch | Inductive sensor |
| Voltage DC | 10 - 30 V - DC |
| Electrical connection | Male connect M8, 3 pol |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 3 mm |
