Schmalz

Accessories IV

Filter results

Industry sector
Product family

1 - 4 from 4 results

ASK B-M8-4 5000 K-4P

Part no.: 10.06.02.00031

Connection cable

Electrical connectionFem connect M8, 4 pol
Cable length5000 (mm)
Connection 2Cable, 4-pole
Material hosePUR cable
ASK WB-M8-4 5000 K-4P

Part no.: 10.06.02.00032

Connection cable

Electrical connectionElbow fem con M8, 4 pol
Cable length5000 (mm)
Connection 2Cable, 4-pole
Material hosePUR cable
VS-V-SA M5-AG

Part no.: 10.06.02.00224

Miniature vacuum sensor with analogue output signal

ConnectionM5-M
Measuring range [bar]-1,00 ... 0,00 bar
Cable length Lk3 (m)
VS-V-SD 60 M5-AG

Part no.: 10.06.02.00257

Miniature vacuum switch with digital output signal

Switching point- 600
ConnectionM5-M
Measuring range [bar]-1,0 ... 0,0 bar
Cable length Lk3 (m)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart