Schmalz

Area Gripping Systems FXCB / FMCB

The area gripping system FXCB/FMCB is ideal for stationary handling tasks with collaborative robots. It is suitable for handling workpieces regardless of size and geometry. The area gripping system is equipped with an integrated pneumatic vacuum generation. Its extremely low weight and rounded shape make this gripper particularly well suited for HRC operation (Human-Robot-Collaboration). Thanks to the innovative product design featuring increased contact surface and reduced impact forces, the gripper fulfills the requirements of ISO TS 15066 (Safety standards for collaborative industrial robot systems).

Area Gripping Systems FXCB

  • Area gripper with integrated vacuum generator
  • Suitable for operation with collaborative robots
  • Sealing element: Sealing foam or suction cups
Show category

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart