VSL 10-7 PU MI-TR
Part no.: 10.07.09.00084
Hose for vacuum and compressed-air systems
Industries: Universal
| Outside diameter D | 10 (mm) |
| Internal diameter d | 7 (mm) |
| Length max. | 50 (m) |
| Material hose | PU |
| Bending radius min. | 60 (mm) |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
| Operating temperature | -40 ... 85 °C |
| Color | Milky-transparent |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 7 mm |
| D | 10 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Design hose type | 10-7 |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
| Operating temperature | -40 ... 85 °C |
| Bending radius min. | 60 mm |
| Length max. | 50 m |
| Weight / Meter | 48 g/m |
| Weight / Meter | 0.05 kg/m |
| Material hose | PU |
| Product family | VSL |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation














