VSL 70-60x5 PU-DS-AS TR
Part no.: 10.07.09.00276
Hose for vacuum and compressed-air systems
Industries: Universal
| Outside diameter D | 70 (mm) |
| Internal diameter d | 60 (mm) |
| Length L | 5 (m) |
| Material hose | PU, wire spiral, antistatic |
| Bending radius min. | 40 (mm) |
| Pressure range (operating pressure) [bar] | -0.69 ... 2.09 bar |
| Operating temperature | -40 ... 90 °C |
| Color | Transparent |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 60 mm |
| D | 70 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Design hose type | 70-60 |
| Pressure range (operating pressure) [bar] | -0.69 ... 2.09 bar |
| Operating temperature | -40 ... 90 °C |
| Bending radius min. | 40 mm |
| Length max. | 20 m |
| Weight / Meter | 780 g/m |
| Weight / Meter | 0.78 kg/m |
| Material hose | PU, wire spiral, antistatic |
| Product family | VSL |
Documentation
Documentation

