VSL 86-75x15 PU-DS-AS TR
Part no.: 10.07.09.51554
Hose for vacuum and compressed-air systems
Industries: Universal
| Outside diameter D | 86 (mm) |
| Internal diameter d | 75 (mm) |
| Length L | 15 (m) |
| Material hose | PU, wire spiral, antistatic |
| Bending radius min. | 66 (mm) |
| Pressure range (operating pressure) [bar] | -0.50 ... 1.69 bar |
| Operating temperature | -40 ... 90 °C |
| Color | Transparent |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 75 mm |
| D | 86 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Design hose type | 86-75 |
| Pressure range (operating pressure) [bar] | -0.50 ... 1.69 bar |
| Operating temperature | -40 ... 90 °C |
| Bending radius min. | 66 mm |
| Length max. | 15 m |
| Material hose | PU, wire spiral, antistatic |
| Product family | VSL |
Documentation
Documentation

