- EFFICIENT
SB 130 125 0.75 IE3-TYP1
Part no.: 10.04.01.00066
Vacuum Blower for high suction rate
Industries: Universal
| Suction rate (50 Hz) | 130 (m³/h) |
| Suction rate (60 Hz) | 160 (m³/h) |
| Vacuum (50 Hz) | 125 (mbar) |
| Vacuum (60 Hz) | 115 (mbar) |
| Rated power at 50 Hz | 0.75 (kW) |
| Rated power at 60 Hz | 0.9 (kW) |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
| Voltage at 60 Hz | D265 V / Y460 V ±10 % |
| Voltage 60 Hz | S065 |
| Version | IE3:EU/CN/IND |
| Approval | UL/CSA/CC |
| Approval | UL/CSA/CC |
| Weight | 22 (kg) |
| Color | RAL 7035 Light gray |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 264 mm |
| B1 | 295 mm |
| d | 10.2 mm |
| D2 | 40 mm |
| G1 | G1-1/2"-F |
| H | 309 mm |
| L | 400 mm |
| L1 | 403 mm |
| X1 | 240 mm |
| Y1 | 240 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (50 Hz) | 130 m³/h |
| Suction rate (50 Hz) | 2,166.6 l/min |
| Suction rate (60 Hz) | 160 m³/h |
| Vacuum (50 Hz) | 125 mbar |
| Vacuum (60 Hz) | 115 mbar |
| Protection type IP | IP 55 |
| Rated power at 50 Hz | 0.75 kW |
| Rated power at 60 Hz | 0.9 kW |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
| Voltage at 60 Hz | D265 V / Y460 V ±10 % |
| Sound pressure level at 50 Hz | 60.9 dB(A) |
| Sound pressure level at 60 Hz | 63.6 dB(A) |
| Weight | 22 kg |
| Version design | IE3-TYP1 |
| Approval | UL/CSA/CC |
| Version | IE3:EU/CN/IND |
| Product family | SB |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation




