- EFFICIENT
SB 305 400 4.8 IE3-TYP2
Part no.: 10.04.01.00095
Vacuum Blower for high suction rate
Industries: Universal
| Suction rate (60 Hz) | 305 (m³/h) |
| Vacuum (60 Hz) | 400 (mbar) |
| Rated power at 60 Hz | 4.8 (kW) |
| Voltage at 60 Hz | YY230 / Y460 V ±10 % |
| Voltage 60 Hz | S067 |
| Version | IE3:US/CAN |
| Approval | UL/CSA |
| Approval | UL/CSA |
| Weight | 62.5 (kg) |
| Color | RAL 7035 Light grey |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 474 mm |
| B1 | 496 mm |
| d | 12 mm |
| D2 | 60 mm |
| G1 | G2"-F |
| H | 523 mm |
| L | 496 mm |
| X1 | 310 mm |
| Y1 | 310 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (60 Hz) | 305 m³/h |
| Vacuum (60 Hz) | 400 mbar |
| Protection type IP | IP 55 |
| Rated power at 60 Hz | 4.8 kW |
| Voltage at 60 Hz | YY230 / Y460 V ±10 % |
| Sound pressure level at 60 Hz | 71.7 dB(A) |
| Weight | 62.5 kg |
| Version design | IE3-TYP2 |
| Approval | UL/CSA |
| Version | IE3:US/CAN |
| Product family | SB |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation








