EVE-TR-X 80 AC3 IE3-TYP1 F-VB
Part no.: 10.03.01.00343
Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation
Industries: Automotive | Electronics | Food | Glass | Metal | Packaging | Plastics | Solar | Wind Energy | Wood
| Current type | Three phase A.C. |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
| Voltage at 60 Hz | D265 V / Y460 V ±10 % |
| Voltage 60 Hz | S065 |
| Voltage at 60 Hz optimal | D230 V / Y400 V ±10 % (without IE3) |
| Suction rate (50 Hz) | 67 (m³/h) |
| Suction rate (60 Hz) | 78.5 (m³/h) |
| Sound pressure level at 50 Hz | 72 (dB(A)) |
| Vacuum (50 Hz) | -900 (mbar) |
| Vacuum (60 Hz) | -900 (mbar) |
| Version | IE3:EU/CN/IND |
| with | F-VB |
| Rated power at 50 Hz | 2.2 (kW) |
| Rated power at 60 Hz | 2.6 (kW) |
| Approval | IE3 |
| Weight | 80.5 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 353 mm |
| B2 | 46 mm |
| d | 12 mm |
| G2 | G1-1/4"-F |
| G3 | G1"-F |
| G5 | M8-F |
| H | 328 mm |
| H1 | 412.4 mm |
| H2 | 75 mm |
| L | 747 mm |
| L1 | 768.7 mm |
| L2 | 96 mm |
| X1 | 326 mm |
| Y1 | 190 mm |
| Y2 | 95 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (50 Hz) | 67 m³/h |
| Suction rate (60 Hz) | 78.5 m³/h |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
| Voltage at 60 Hz | D265 V / Y460 V ±10 % |
| Rated power at 50 Hz | 2.2 kW |
| Rated power at 60 Hz | 2.6 kW |
| Sound pressure level at 50 Hz | 72 dB(A) |
| Weight | 80.5 kg |
| Protection type IP | IP 55 |
| Supply voltage | AC3 |
| Product family | EVE-TR-X |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation




