Schmalz

Ordering information

Vacuum pump EVE-OG is delivered as a ready-to-connect product.

 

Available spare parts: filter cartridge (filter insert), replacement oil, maintenance kit (set of parts subject to wear pump)

Available accessories: motor-protection switch, filter resistance gauge (pressure manometer)

Please try again later or contact your local contact person.

EVE-OG 40 AC3 F

Part no.: 10.03.02.00031

Oil-lubricated pump for maximum vacuum levels, requires little maintenance

Industries: Automotive | Food | Glass | Metal | Packaging | Plastics | Wind Energy | Wood

Current typeThree phase A.C.
Sound pressure level at 50 Hz64 (dB(A))
withFilter
Suction rate (50 Hz)40 (m³/h)
Rated power at 50 Hz1.1 (kW)
Voltage at 50 Hz200 - 240 V or 345 - 420 V
Weight38 (kg)
Product information
Design Data
Design image
Attribute Value
B 284  mm
B2 15  mm
G2 G1-1/4"-F
G3 G1-1/4"-F
G5 M8-F
H 260  mm
H1 390  mm
H2 75  mm
L 625  mm
L2 130  mm
X1 179  mm
X2 123  mm
Y1 238  mm
Y2 171  mm
Technical Data
Attribute Value
Max. vacuum -980  mbar
Max. vacuum -28.94  inHg
Suction rate (50 Hz) 40  m³/h
Voltage at 50 Hz 200 - 240 V or 345 - 420 V
Rated power at 50 Hz 1.1  kW
Sound pressure level at 50 Hz 64  dB(A)
Weight 38  kg
Protection type IP IP 54
Supply voltage AC3
Product family EVE-OG
Performance Data
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart