SEG 07 HS
Part no.: 10.02.01.00255
Basic ejector with robust housing for universal use
Industries: Universal
| Nozzle diameter | 0.7 (mm) |
| Shape | For high vacuum |
| Suction rate (max.) | 14 (l/min) |
| Air consumption suction | 21 (l/min) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 16 mm |
| D | 15 mm |
| G1 | G1/8"-F |
| G2 | G1/8"-F |
| G3 | G1/8"-F |
| H | 26 mm |
| L | 52 mm |
| SW1 | 14 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle diameter | 0.7 mm |
| Degree of evacuation | 85 % |
| Suction rate (max.) | 14 l/min |
| Suction rate (max.) | 0.8 m³/h |
| Suction rate (max.) | 0.49 cfm |
| Air consumption suction | 21 l/min |
| Air consumption suction | 1.3 m³/h |
| Air consumption suction | 0.74 cfm |
| Pressure range (operating pressure) [bar] | 3.0 ... 6.0 bar |
| Pressure range (operating pressure) [psi] | 43.5 ... 87.0 |
| Optimal operating pressure | 5 bar |
| Optimal pressure | 72.5 psi |
| Recommended hose internal diameter compressed air | 2 mm |
| Recommended hose internal diameter vacuum | 4 mm |
| Operating temperature | -10 ... 80 °C |
| Weight | 41 g |
| Product family | SEG |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation






