SBPL 25 HV NPT
Part no.: 10.02.01.01600
Basic ejector with maximum suction capacity
Industries: Composite Fiber | Packaging | Universal | Wood
| Size | 25 |
| Shape | High vacuum |
| Type | NPT |
| Suction rate (max.) | 300 (l/min) |
| Air consumption suction | 105 (l/min) |
| Weight | 0.75 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 51 mm |
| B2 | 16 mm |
| G1 | NPT3/8"-F |
| G2 | NPT3/4-F |
| G3 | NPT1/4"-F |
| G5 | M5-M |
| H | 72 mm |
| H1 | 74 mm |
| L | 167.5 mm |
| L1 | 285.3 mm |
| L2 | 54 mm |
| L4 | 113 mm |
| L5 | 64 mm |
| LG5 | 8.5 mm |
| X1 | 73.5 mm |
| Y1 | 62 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 25 |
| Degree of evacuation | 90 % |
| Max. vacuum | 900 mbar |
| Max. vacuum | 26.58 inHg |
| Suction rate (real) | 300 l/min |
| Suction rate (theoretical) | 330 l/min |
| Suction rate (real) | 18 m³/h |
| Suction rate (theoretical) | 19.8 m³/h |
| Air consumption suction | 105 l/min |
| Air consumption suction | 6.5 m³/h |
| Sound pressure level free | 65 dB(A) |
| Sound pressure level suction | 55 dB(A) |
| Pressure range (operating pressure) [bar] | 2.0 ... 6.0 bar |
| Pressure range (operating pressure) [psi] | 29.0 ... 87.0 |
| Recommended hose internal diameter compressed air | 6 mm |
| Recommended hose internal diameter vacuum | 20 mm |
| Operating temperature | 0 ... 60 °C |
| Weight | 0.75 kg |
| Product family | SBPL |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation





















