- PHASE-OUT ITEM
SCPS-UHV-HD 16 G02 NC PNP
Part no.: 10.02.02.05327
Compact ejector with special nozzle technology for increased vacuum level
Industries: Glass | Universal
| Shape compact ejectors | HD |
| Nozzle diameter | 1.6 (mm) |
| Connection | G1/8"(1)-G1/8"(2) |
| Suction rate (max.) | 53.2 (l/min) |
| Air consumption suction | 105.6 (l/min) |
| Sound pressure level free | 75 (dB(A)) |
| Pressure range (operating pressure) [bar] | 3.0 ... 6.0 bar |
| Max. vacuum | -910 (mbar) |
| Control valve | Normally closed |
| Operation mode | Digital air-saving function |
| Protection type IP | IP 65 (with plug) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 18 mm |
| B1 | 18.6 mm |
| D | 16.5 mm |
| d | 4.4 mm |
| D2 | 9 mm |
| d3 | 2.6 mm |
| G1 | G1/8"-F |
| G2 | G1/8"-F |
| G3 | M12x1-M |
| H2 | 40.8 mm |
| H3 | 47.5 mm |
| H4 | 16.5 mm |
| H5 | 5.5 mm |
| H6 | 31.5 mm |
| L | 135 mm |
| L1 | 148.4 mm |
| L2 | 91.5 mm |
| L3 | 22 mm |
| L4 | 29.5 mm |
| L5 | 83.8 mm |
| X1 | 36.9 mm |
| X2 | 16 mm |
| Y1 | 12 mm |
| Y2 | 12 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 16 |
| Degree of evacuation | 91 % |
| Suction rate (max.) | 53.2 l/min |
| Suction rate (max.) | 3.2 m³/h |
| Air consumption suction | 105.6 l/min |
| Air consumption suction | 6.3 m³/h |
| Air consumption blow-off | 7.2 m³/h |
| Sound pressure level free | 75 dB(A) |
| Sound pressure level suction | 77 dB(A) |
| Pressure range (operating pressure) [bar] | 3.0 ... 6.0 bar |
| Connection | G02 |
| Control valve | Normally closed |
| Weight | 0.21 kg |
| Max. air consumption blow-off | 120 l/min |
| Operating temperature | 0 ... 50 °C |
| Pressure range (operating pressure) [psi] | 43.5 ... 87.0 |
| Air consumption blow-off | 4.24 cfm |
| Air consumption suction | 3.73 cfm |
| Suction rate (max.) | 1.88 cfm |
| Max. vacuum | -26.87 inHg |
| Product family | SCPS-UHV-HD |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Good things made even better.
The SCPS ejectors are now also available with a 7-segment display!
The new SCPSc series makes operation even easier:
All system statuses and setting values can be read at a glance and the product is even easier to configure.
















