SCPi-FS 15 NO RP M12-5
Part no.: 10.02.02.05436
Compact ejector
Industries: Automotive
| Nozzle size | 1.5 mm |
| Suction rate (max.) | 75 (l/min) |
| Air consumption suction | 115 (l/min) |
| Sound pressure level free | 76 (dB(A)) |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Max. vacuum | -850 (mbar) |
| Control valve | Normally open |
| Electrical connection | Male connect M12, 5 pol |
| Protection type IP | IP 65 (with plug) |
| Switch-on value regulation | -630 (mbar) |
| Shape compact ejectors | Pneumatic control |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 22.8 mm |
| d | 6.4 mm |
| d1 | 5.5 mm |
| G1 | G1/4"-F |
| G2 | G3/8"-F |
| G3 | M12x1-M |
| G4 | M4-F |
| G5 | G1/8"-F |
| H | 170 mm |
| H1 | 98 mm |
| H2 | 60 mm |
| H3 | 87.5 mm |
| H4 | 76 mm |
| H5 | 127.5 mm |
| L | 118 mm |
| L1 | 126.5 mm |
| L2 | 112.5 mm |
| L3 | 67.5 mm |
| L4 | 36.75 mm |
| X1 | 27.5 mm |
| X2 | 14 mm |
| X3 | 58 mm |
| Y2 | 30 mm |
| Y3 | 10 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle diameter | 1.5 mm |
| Suction rate (max.) | 75 l/min |
| Suction rate (max.) | 4.5 m³/h |
| Suction rate (max.) | 2.65 cfm |
| Max. vacuum | -25.1 inHg |
| Degree of evacuation | 85 % |
| Air consumption suction | 115 l/min |
| Air consumption suction | 6.9 m³/h |
| Air consumption suction | 4.06 cfm |
| Max. air consumption blow-off | 310 l/min |
| Air consumption blow-off | 10.95 cfm |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Pressure range (operating pressure) [psi] | 58.0 ... 101.5 |
| Recommended hose internal diameter compressed air | 6 mm |
| Recommended hose internal diameter vacuum | 6 mm |
| Sound pressure level free | 76 dB(A) |
| Control valve | Normally open |
| Weight | 0.62 kg |
| Operating temperature | 5 ... 50 °C |
| Product family | SCPi |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English |











