SCPMi 10 S04 NC M8-6
Part no.: 10.02.02.05692
Mini Compact Ejector with minimum size
Industries: Electronics | Plastics | Universal
| Nozzle size | 1.0 mm |
| Connection | Hose D6(1)-D6(2) |
| Suction rate (max.) | 28 (l/min) |
| Air consumption suction | 45 (l/min) |
| Sound pressure level free | 71 (dB(A)) |
| Pressure range (operating pressure) [bar] | 3.5 ... 6.0 bar |
| Max. vacuum | 870 (mbar) |
| Electrical connection | Male connect M8, 6 pole |
| Control valve | Normally closed |
| Protection type IP | IP 40 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 12 mm |
| B1 | 12.5 mm |
| D | 9 mm |
| d1 | 6.2 mm |
| d2 | 6.2 mm |
| d4 | 4.3 mm |
| G3 | M8x1-M |
| H | 65.3 mm |
| H1 | 73.9 mm |
| H2 | 24.95 mm |
| H3 | 7.5 mm |
| H4 | 30 mm |
| H5 | 7.5 mm |
| H6 | 17.5 mm |
| L | 76.5 mm |
| L1 | 98.3 mm |
| L2 | 11.4 mm |
| L3 | 20.5 mm |
| X1 | 36 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 1.0 mm |
| Control valve | NC |
| Electrical connection | M8-6 |
| Degree of evacuation | 87 % |
| Suction rate (max.) | 28 l/min |
| Air consumption suction | 45 l/min |
| Max. air consumption blow-off | 10 l/min |
| Max. vacuum | 870 mbar |
| Optimal operating pressure | 4.5 bar |
| Pressure range (operating pressure) [bar] | 3.5 ... 6.0 bar |
| Recommended hose internal diameter compressed air | 4 mm |
| Recommended hose internal diameter vacuum | 4 mm |
| Operating temperature | 0 ... 50 °C |
| Weight | 84 g |
| Product family | SCPMi |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English | |
| English |





















