SCPSb-UHV-HD 07 S04 NO
Part no.: 10.02.02.06263
Compact ejector with special nozzle technology for increased vacuum level
Industries: Glass | Universal
| Shape compact ejectors | HD |
| Nozzle diameter | 7 (mm) |
| Connection | Hose D6(1)-D6(2) |
| Suction rate (max.) | 13 (l/min) |
| Air consumption suction | 17.2 (l/min) |
| Sound pressure level free | 62 (dB(A)) |
| Pressure range (operating pressure) [bar] | 3.0 ... 6.0 bar |
| Max. vacuum | -910 (mbar) |
| Control valve | Normally open |
| Protection type IP | IP 40 (with plug) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 18 mm |
| B1 | 18.6 mm |
| D | 16.5 mm |
| d | 4.4 mm |
| D2 | 9 mm |
| d3 | 2.6 mm |
| H | 78 mm |
| H2 | 40.8 mm |
| H3 | 47.5 mm |
| H4 | 16.5 mm |
| H5 | 5.5 mm |
| H6 | 31.5 mm |
| L | 135 mm |
| L1 | 151 mm |
| L2 | 81.6 mm |
| L3 | 22 mm |
| L4 | 31 mm |
| X1 | 36.9 mm |
| X2 | 16 mm |
| Y1 | 12 mm |
| Y2 | 12 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 07 |
| Degree of evacuation | 91 % |
| Suction rate (max.) | 13 l/min |
| Suction rate (max.) | 0.8 m³/h |
| Air consumption suction | 17.2 l/min |
| Air consumption suction | 1 m³/h |
| Air consumption blow-off | 7.1 m³/h |
| Sound pressure level free | 62 dB(A) |
| Sound pressure level suction | 64 dB(A) |
| Pressure range (operating pressure) [bar] | 3.0 ... 6.0 bar |
| Connection | S04 |
| Control valve | Normally open |
| Weight | 0.21 kg |
| Max. air consumption blow-off | 120 l/min |
| Operating temperature | 5 ... 50 °C |
| Pressure range (operating pressure) [psi] | 43.5 ... 87.0 |
| Air consumption blow-off | 4.18 cfm |
| Air consumption suction | 0.61 cfm |
| Suction rate (max.) | 0.46 cfm |
| Max. vacuum | -26.87 inHg |
| Product family | SCPSb-UHV-HD |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation















