SCPSb BY 2-14 G02 NC
Part no.: 10.02.02.07393
Compact ejector with integrated valve functionality in slim design
Industries: Battery | Universal
| Shape | Battery |
| Nozzle size | 2-14 |
| Connection | G1/8"(1)-G1/8"(2) |
| Suction rate (max.) | 71.5 (l/min) |
| Air consumption suction | 82 (l/min) |
| Max. vacuum | -850 (mbar) |
| Control valve | Normally closed |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B1 | 18.6 mm |
| d | 4.4 mm |
| d3 | 2.6 mm |
| G1 | G1/8"-F |
| G2 | G1/8"-F |
| H1 | 97 mm |
| L1 | 105.8 mm |
| L3 | 22 mm |
| X1 | 36.9 mm |
| X2 | 16 mm |
| Y1 | 12 mm |
| Y2 | 12 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 2-14 |
| Degree of evacuation | 85 % |
| Suction rate (max.) | 71.5 l/min |
| Suction rate (max.) | 4.4 m³/h |
| Air consumption blow-off | 7.2 m³/h |
| Max. air consumption blow-off | 120 l/min |
| Pressure range (operating pressure) [bar] | 3.0 ... 6.0 bar |
| Optimal operating pressure | 4.5 bar |
| Protection type IP | IP 40 (with plug) |
| Weight | 0.2 kg |
| Control valve | Normally closed |
| Shape | Battery |
| Product family | SCPSb |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation





















