SEAC 10 RP L
Part no.: 10.02.02.03296
Tooling-System-Schmalz-Ejektor
Industries: Automotive | Electronics
| Nozzle diameter | 1 (mm) |
| Operation mode | pneumatic air-saving function |
| Shape compact ejectors | Version left |
| Pressure range (operating pressure) [bar] | 4.0 ... 6.0 bar |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 44.5 mm |
| B3 | 14.2 mm |
| d | 4.3 mm |
| d1 | 13.8 mm |
| D | 27 mm |
| G1 | G1/8"-F |
| G4 | G1/8"-F |
| H | 38.3 mm |
| H1 | 39.8 mm |
| H2 | 29.3 mm |
| L | 52 mm |
| L2 | 29.5 mm |
| L3 | 8 mm |
| L4 | 22 mm |
| X1 | 28 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle diameter | 1 mm |
| Degree of evacuation | 85 % |
| Suction rate (max.) | 36 l/min |
| Suction rate (max.) | 2.1 m³/h |
| Air consumption suction | 65 l/min |
| Air consumption suction | 3.9 m³/h |
| Max. air consumption blow-off | 92 l/min |
| Pressure range (operating pressure) [bar] | 4.0 ... 6.0 bar |
| Weight | 180 g |
| Pressure range (operating pressure) [psi] | 58.0 ... 87.0 |
| Suction rate (max.) | 1.27 cfm |
| Air consumption suction | 2.3 cfm |
| Air consumption blow-off | 3.18 cfm |
| Max. vacuum | 25.1 inHg |
| Product family | SEAC-RP |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation




