- EFFICIENT
SEP HF 3 13 22 S
Part no.: 10.02.01.01409
Multistagenozzle as a cartridge
Industries: Packaging | Universal
| Shape | High flow |
| Number of stages | 3 |
| Nozzle size | 1.3 mm |
| Hole diameter | 22 (mm) |
| Shape compact ejectors | With safety valve |
| Degree of evacuation | 61 (%) |
| Pressure range (operating pressure) [bar] | 2.0 ... 6.0 bar |
| Optimal operating pressure | 4 (bar) |
| Suction rate (max.) | 234.2 (l/min) |
| Air consumption suction | 74 (l/min) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D1 | 10.8 mm |
| D2 | 21.8 mm |
| L1 | 8 mm |
| L2 | 103 mm |
| L3 | 146 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 22.8 g |
| Operating temperature | 0 ... 60 °C |
| Recommended hose internal diameter compressed air | 6 mm |
| Recommended hose internal diameter vacuum | 12 mm |
| Pressure range (operating pressure) [bar] | 2.0 ... 6.0 bar |
| Pressure range (operating pressure) [psi] | 29.0 ... 87.0 |
| Optimal operating pressure | 4 bar |
| Optimal pressure | 58 psi |
| Sound pressure level free | 81 dB(A) |
| Sound pressure level suction | 73 dB(A) |
| Shape compact ejectors | S |
| Suction rate (max.) | 14.1 m³/h |
| Suction rate (max.) | 234.2 l/min |
| Suction rate (max.) | 8.27 cfm |
| Air consumption suction | 4.55 m³/h |
| Air consumption suction | 74 l/min |
| Air consumption suction | 2.61 cfm |
| Degree of evacuation | 61 % |
| Number of stages | 3 |
| Nozzle size | 1.3 mm |
| Hole diameter | 22 mm |
| Shape | High flow |
| Product family | SEP |
Documentation
Documentation








