- PHASE-OUT ITEM
FMP-SW70 1234 3R18 O20 G60
Part no.: 10.01.38.00436
Vacuum area gripping system for external vacuum generator, with flow resistors
Industries: Universal
| Length L | 1234 (mm) |
| Width B | 130 (mm) |
| Arrangement | 3R18 |
| Material type | Foam open, height 20 mm |
| Shape fittings | Straight |
| Outside diameter D | 60 (mm) |
| Weight | 5 (kg) |
| Product family | FMP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B3 | 21.6 mm |
| D | 60 mm |
| H | 70 mm |
| H1 | 116 mm |
| H2 | 20 mm |
| H3 | 7.7 mm |
| H4 | 5.5 mm |
| H5 | 46 mm |
| L | 1,234 mm |
| L2 | 1,194 mm |
| L3 | 90 mm |
| Y1 | 90 mm |
| Valve type | SW |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 3R18 |
| Material type | Foam open, height 20 mm |
| Number of suction cells | 198 |
| Suction force at -250 mbar | 1,310 N |
| Weight | 5 kg |
| Sealing element | Sealing Foam |
| Required suction capacity for pu = -0.25 bar | 900 l/min |
| Product family | FMP |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



































