- PHASE-OUT ITEM
FMP-SVK 1432 5R36 SPB2-20P F G60
Part no.: 10.01.38.00483
Vacuum area gripping system for external vacuum generator, with ball check valves
Industries: Universal
| Length L | 1432 (mm) |
| Width B | 130 (mm) |
| Arrangement | 5R36 |
| Additional function area gripper | Filter |
| Shape fittings | Straight |
| Outside diameter D | 60 (mm) |
| Weight | 7.4 (kg) |
| Product family | FMP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B3 | 21.6 mm |
| D | 60 mm |
| H | 82.7 mm |
| H1 | 128.2 mm |
| H2 | 33 mm |
| H3 | 7.7 mm |
| H4 | 5.5 mm |
| H5 | 46 mm |
| L | 1,432 mm |
| L2 | 1,392 mm |
| L3 | 90 mm |
| Y1 | 90 mm |
| Valve type | SVK |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 5R36 |
| Number of suction cells | 193 |
| Suction force at -250 mbar | 630 N |
| Additional function area gripper | Filter |
| with | Filter |
| Weight | 7.4 kg |
| Sealing element | Suction Cups |
| Required suction capacity for pu = -0.25 bar | 1,050 l/min |
| Product family | FMP |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



































