- PHASE-OUT ITEM
FXP-SW60 1234 5R18 O10O10 F
Part no.: 10.01.38.00713
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Industries: Universal
| Length L | 1234 (mm) |
| Width B | 130 (mm) |
| Arrangement | 5R18 |
| Material type | Foam open, height 2 x 10 mm |
| Additional function area gripper | Filter |
| Number of suction cells | 330 |
| Design vacuum generator | Multi-stage ejector SEMP |
| Nozzle diameter | 0.6 (mm) |
| Air consumption [l/min] | 875 (l/min) |
| Weight | 5.9 (kg) |
| Product family | FXP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B3 | 21.6 mm |
| H | 70 mm |
| H1 | 109 mm |
| H2 | 20 mm |
| H3 | 7.7 mm |
| H4 | 5.5 mm |
| H5 | 29 mm |
| L | 1,234 mm |
| L2 | 1,194 mm |
| L3 | 155 mm |
| Y1 | 90 mm |
| Valve type | SW |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 5R18 |
| Material type | Foam open, height 2 x 10 mm |
| Number of suction cells | 330 |
| Suction force at -250 mbar | 1,010 N |
| Suction rate (max.) | 2,940 l/min |
| Air consumption [l/min] | 875 l/min |
| Sealing element | Sealing Foam |
| Additional function area gripper | Filter |
| with | Filter |
| Weight | 5.9 kg |
| Product family | FXP |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



































