- PHASE-OUT ITEM
FXP-S-SVK 640 3R54 SPB2-40-P F
Part no.: 10.01.38.00944
Vacuum area gripping system with integrated pneumatic vacuum ball check valves
Industries: Universal
| Length L | 640 (mm) |
| Width B | 130 (mm) |
| Arrangement | 3R54 |
| Additional function area gripper | Filter |
| Number of suction cells | 33 |
| Additional function area gripper | 1x control valve vacuum / blow-off |
| Design vacuum generator | Multi-stage ejector SEMP |
| Construction vacuum switch | PNP switching |
| Voltage DC | 24 V - DC |
| Air consumption [l/min] | 375 (l/min) |
| Weight | 4.4 (kg) |
| Product family | FXP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B3 | 21.6 mm |
| H | 105 mm |
| H1 | 144 mm |
| H2 | 55 mm |
| H3 | 7.7 mm |
| H4 | 5.5 mm |
| H5 | 28 mm |
| L | 640 mm |
| L2 | 600 mm |
| L3 | 154 mm |
| Y1 | 90 mm |
| Valve type | SVK |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 3R54 |
| Number of suction cells | 33 |
| Suction force at -250 mbar | 360 N |
| Suction rate (max.) | 1,350 l/min |
| Air consumption [l/min] | 375 l/min |
| Voltage | 24V - DC |
| Sealing element | Suction Cups |
| Additional function area gripper | Filter |
| with | Filter |
| Additional function area gripper | 1x control valve vacuum / blow-off |
| Weight | 4.4 kg |
| Product family | FXP |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

































