- PHASE-OUT ITEM
FXP-S-SVK 838 5R36 SPB2-20-P
Part no.: 10.01.38.00960
Vacuum area gripping system with integrated pneumatic vacuum ball check valves
Industries: Universal
| Length L | 838 (mm) |
| Width B | 130 (mm) |
| Arrangement | 5R36 |
| Number of suction cells | 110 |
| Additional function area gripper | 1x control valve vacuum / blow-off |
| Design vacuum generator | Multi-stage ejector SEMP |
| Construction vacuum switch | PNP switching |
| Voltage DC | 24 V - DC |
| Air consumption [l/min] | 500 (l/min) |
| Weight | 5.7 (kg) |
| Product family | FXP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B3 | 21.6 mm |
| H | 83 mm |
| H1 | 122 mm |
| H2 | 33 mm |
| H3 | 7.7 mm |
| H4 | 5.5 mm |
| H5 | 28 mm |
| L | 838 mm |
| L2 | 798 mm |
| L3 | 154 mm |
| Y1 | 90 mm |
| Valve type | SVK |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 5R36 |
| Number of suction cells | 110 |
| Suction force at -250 mbar | 360 N |
| Suction rate (max.) | 1,600 l/min |
| Air consumption [l/min] | 500 l/min |
| Voltage | 24V - DC |
| Sealing element | Suction Cups |
| Additional function area gripper | 1x control valve vacuum / blow-off |
| Weight | 5.7 kg |
| Product family | FXP |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

































