Schmalz

Ordering information

  • Integrated control valves at FXP-S (optional)
  • Control of vacuum on/off (24V DC, normally open) and blow off on/off (24V DC, normally closed) on version FXP-S
  • Integrated in the end cover
  • Electrical connection: M12 plug (4-pole)

 

Available spare parts: sealing foam (DI-PL), suction cup (SPB2)

Please try again later or contact your local contact person.

  • PHASE-OUT ITEM

FXP-S-SVK 1234 5R36 SPB2-20-P

Part no.: 10.01.38.00961

Vacuum area gripping system with integrated pneumatic vacuum ball check valves

Industries: Universal

Length L1234 (mm)
Width B130 (mm)
Arrangement5R36
Number of suction cells165
Additional function area gripper2x control valve vacuum / blow-off
Design vacuum generatorMulti-stage ejector SEMP
Construction vacuum switchPNP switching
Voltage DC24 V - DC
Air consumption [l/min]875 (l/min)
Weight8 (kg)
Product familyFXP
Product information
Design Data
Design image
Attribute Value
B 130  mm
B3 21.6  mm
H 83  mm
H1 122  mm
H2 33  mm
H3 7.7  mm
H4 5.5  mm
H5 28  mm
L 1,234  mm
L2 1,194  mm
L3 154  mm
Y1 90  mm
Valve type SVK
Permissible dimensional tolerances for elastomer parts according to DIN ISO 3302-1 M3 Note: Two ejectors and silencer box covers are used for the 1,234 mm and 1,432 mm lengths. Type FXP requires compressed air hose 12/9 mm.
Technical Data
Attribute Value
Arrangement 5R36
Number of suction cells 165
Suction force at -250 mbar 540  N
Suction rate (max.) 2,940  l/min
Air consumption [l/min] 875  l/min
Voltage 24V - DC
Sealing element Suction Cups
Additional function area gripper 2x control valve vacuum / blow-off
Weight 8  kg
Product family FXP
Sound level: 74 dB(A) Max. degree of evacuation 55 %
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart