MASK-FOL SW140 996 3R54 FXP-FMP
Part no.: 10.01.38.02830
Front foil
Industries: Universal
| Length L | 996 (mm) |
| Width B | 109.8 (mm) |
| Height H | 0.4 (mm) |
| Arrangement suction cells | 3 rows, 54 mm |
| Measuring range [bar] | bar |
| Nozzle diameter | 1.4 (mm) |
| Utilization design | Vacuum area gripping system FXP-FMP |
