Schmalz

Ordering information

  • Integrated control valves at FMP-S (optional)
  • Control of vacuum on/off (24V DC, normally open) and blow off on/off (24V DC, normally closed), as well as hose accumulator preload and blower ventilation function with version FMP-S
  • Integrated in the end cover
  • Electrical connection: M12 plug (4-pole)

 

Available spare parts: sealing foam (DI-PL), suction cup (SPB2)

Please try again later or contact your local contact person.

  • PHASE-OUT ITEM

FMP-SVK 838 5R18 N10SU G60

Part no.: 10.01.38.02974

Vacuum area gripping system for external vacuum generator, with ball check valves

Industries: Universal

Length L838 (mm)
Width B130 (mm)
Arrangement5R18
Shape fittingsStraight
Outside diameter D60 (mm)
Weight4.1 (kg)
Product familyFMP
Product information
Design Data
Design image
Attribute Value
B 130  mm
B3 21.6  mm
D 60  mm
H 60  mm
H1 101  mm
H2 10  mm
H3 7.7  mm
H4 5.5  mm
H5 41  mm
L 838  mm
L2 798  mm
L3 90  mm
Y1 90  mm
Valve type SVK
Note: Vacuum hose with internal diameter equal to dimension D required. See Technical Data -> Shape
Technical Data
Attribute Value
Arrangement 5R18
Weight 4.1  kg
Sealing element Sealing Foam
Product family FMP
Note: Air consumption: At a compressed air inlet pressure of 5.5 bar / Suction force: At a vacuum of -0.25 bar and with the gripper fully loaded with a workpiece typical for this application (wooden board with a textured surface) / Required suction capacity: The external vacuum generator used must provide at least the specified suction volume (at the FMP’s vacuum connection piece) at a vacuum of -0.25 bar, but no more than 135% of the specified suction volume
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Vacuum Area Gripping System with Foam SU

Vacuum area gripping system with sealing foam SU for handling glass surfaces with very sensitive coating types. The special fabric on the suction area of the gripper prevents scratches and contamination of the workpiece surface.

More information

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart