ROB-SET FXCB OMRON O20
Part no.: 10.01.43.00120
Complete vacuum system for connecting to lightweight robots
Industries: Logistics | Packaging
| with | |
| for | OMRON |
| Type | TM5, TM12, TM14 |
| Construction vacuum switch | NPN switching |
| Control valve | Normally open |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B1 | 159 mm |
| H | 131.4 mm |
| H1 | 137.4 mm |
| H2 | 20 mm |
| L | 300 mm |
| L1 | 331 mm |
| L2 | 99 mm |
| L3 | 102 mm |
| dn | 10 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 2.2 kg |
| Suction rate (max.) | 525.9 l/min |
| Material type | Foam open, height 20 mm |
| Number of suction cells | 45 |
| Lift capacity (vertical) | 80 N |
| Lift capacity (horizontal) | 350 N |
| for | OMRON |
| Product family | ROB-SET-FXCB |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation






