FILT-PL 295x195x12 PSSG
Part no.: 10.01.54.00013
Filter plate
Industries: Food | Logistics | Packaging
| Utilization design | PSSG |
Design Data
Design Data
| Attribute | Value |
|---|---|
| H | 12 mm |
| L | 295 mm |
| B | 195 mm |
| PSSG |
Documentation
Documentation
Part no.: 10.01.54.00013
Filter plate
Industries: Food | Logistics | Packaging
| Utilization design | PSSG |
| Attribute | Value |
|---|---|
| H | 12 mm |
| L | 295 mm |
| B | 195 mm |
| PSSG |