RFBP 100 58 BA O10
Part no.: 10.01.45.00092
Large-area vacuum gripping system in lightweight design RFBP
Industries: Logistics | Packaging | Universal
| Length L | 100 (mm) |
| Width B | 58 (mm) |
| Connection | Bayonet connection |
| Material type | Foam open, height 10 mm |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 58 mm |
| H | 44 mm |
| L | 100 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Connection | Bayonet connection |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



