SAOXM 80x30 ED-85 M14x1.5-AG
Part no.: 10.01.24.00030
High-Speed bell shaped suction cup for (oval) very dynamic handling of smooth and oily workpieces
Industries: Automotive | Metal
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 85 (Shore A) |
| Nipple material | Aluminum |
| Connection | M14x1.5-AG |
| Additional function suction cup | Friction disc |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Bmax(S) | 41.5 mm |
| Bs | 31.9 mm |
| dn | 4.1 mm |
| G1 | M14x1.5-M |
| H | 31.8 mm |
| LG1 | 8 mm |
| Lmax.(S) | 88 mm |
| Ls | 82.1 mm |
| SW1 | 22 mm |
| SW2 | 4 mm |
| SW3 | 5 mm |
| Z (Stroke) | 6 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 105 N |
| Lateral force | 110 N |
| Lateral force oily surface | 134 N |
| Volume | 13 cm³ |
| Workpiece radius min. (convex) | 20 mm |
| Hose inner diameter (recom.) d | 4 mm |
| Dimension (LxW) | 80 x 30 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 85 Shore A |
| Weight | 49 g |
| Product family | SAOXM |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation




