Schmalz

Ordering information

Bell-shaped suction cup SAOXM (elastomer part with insert including friction disc + connection element) is delivered assembled.The assembly consists of:

  • Bell-shaped suction cup of type SAOXM – elastomer part, available in various dimensions
  • Insert – including moulded friction disc
  • Connector upper part – available with various threads
  • Connector lower part

 

Available spare parts: suction cup SAOXM, Schmalz-Connector-Insert, Schmalz-Connector upper part (Schmalz-Connector-Adapter), Schmalz-Connector lower part (Schmalz-Connector-Screw)

Please try again later or contact your local contact person.

SAOXM 80x30 ED-85 NPT3/8-IG

Part no.: 10.01.24.00043

High-Speed bell shaped suction cup for (oval) very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialBrass
ConnectionNPT3/8-IG
Additional function suction cupFriction disc
Product information
Design Data
Design image
Attribute Value
Bmax(S) 41.5  mm
Bs 31.9  mm
dn 5.1  mm
G1 NPT3/8"-F
H 39.1  mm
LG1 14  mm
Lmax.(S) 88  mm
Ls 82.1  mm
SW1 22  mm
SW3 5  mm
Z (Stroke) 6  mm
Technical Data
Attribute Value
Suction force (-600mbar) 105  N
Lateral force 110  N
Lateral force oily surface 134  N
Volume 13  cm³
Workpiece radius min. (convex) 20  mm
Hose inner diameter (recom.) d 4  mm
Dimension (LxW) 80 x 30
Suction cup material Elastodur ED
Material hardness [Shore A] 85  Shore A
Weight 37.4  g
Product family SAOXM
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart