Schmalz

Ordering information

Suction cup SAB HT1, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.

Please try again later or contact your local contact person.

SAB 50 HT1-60 G3/8-AG

Part no.: 10.01.06.03058

Bellows suction cup (round) for markless handling of workpieces

Industries: Automotive | Glass

Size50
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG3/8-AG
Number of folds1.5
Product information
Design Data
Design image
Attribute Value
dn 6  mm
D1 39.5  mm
Dmax(S) 56  mm
Ds 50.1  mm
G1 G3/8"-M
H 36.9  mm
LG1 10  mm
SW1 22  mm
Z (Stroke) 11.6  mm
Technical Data
Attribute Value
Suction force (-600mbar) 53  N
Pull-off force 87  N
Lateral force 55  N
Lateral force oily surface 52  N
Volume 16.1  cm³
Workpiece radius min. (convex) 50  mm
Hose inner diameter (recom.) d 4  mm
Size 50
Number of folds 1.5
Suction cup material High temperature material HT1
Material hardness [Shore A] 60  Shore A
Weight 43.2  g
Product family SAB
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart