SPB1 80 ED-65 NPT1/4-AG
Part no.: 10.01.06.04964
Bellows suction cup (round) for very uneven workpieces
Industries: Logistics | Packaging
| Size | 80 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 (Shore A) |
| Thread G1 | NPT1/4"-M |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 56 mm |
| dn | 6.1 mm |
| Dmax(S) | 88 mm |
| Ds | 81.4 mm |
| G1 | NPT1/4"-M |
| H | 53.9 mm |
| LG1 | 10 mm |
| SW1 | 22 mm |
| Z (Stroke) | 23.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 166 N |
| Pull-off force | 200 N |
| Lateral force | 59 N |
| Volume | 98.36 cm³ |
| Workpiece radius min. (convex) | 70 mm |
| Hose inner diameter (recom.) d | 6 mm |
| Size | 80 |
| Number of folds | 1.5 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 Shore A |
| Weight | 74.4 g |
| Product family | SPB1 |
Documentation
Documentation




