SPB4f 50 SI-55 NPT3/8-AG
Part no.: 10.01.06.05091
Bellows suction cup (round) for very uneven workpieces
Industries: Packaging
| Size | 50 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Thread G1 | NPT3/8"-M |
| Number of folds | 4.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 21 mm |
| dn | 10.3 mm |
| Dmax(S) | 52 mm |
| Ds | 49.7 mm |
| G1 | NPT3/8"-M |
| H | 75 mm |
| LG1 | 10.4 mm |
| SW1 | 27 mm |
| Z (Stroke) | 26 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force at -200 mbar | 13.7 N |
| Suction force at -400 mbar | 27.3 N |
| Suction force (-600mbar) | 41 N |
| Pull-off force | 35 N |
| Volume | 33.11 cm³ |
| Hose inner diameter (recom.) d | 12 mm |
| Number of folds | 4.5 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 44.1 g |
| Product family | SPB4f |
Documentation
Documentation


