SFB1 15 NBR-ESD-55 NPT1/8-AG
Part no.: 10.01.06.05097
Bellows suction cup (round) for gentle handling of thin and flexible workpieces
Industries: Electronics
| Size | 15 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 (Shore A) |
| Product family | SFB1 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dmax(S) | 16 mm |
| Ds | 15 mm |
| d2 | 4.7 mm |
| dn | 4.1 mm |
| G1 | NPT1/8-AG |
| LG1 | 8.2 mm |
| H | 22 mm |
| SW1 | 14 mm |
| Z (Stroke) | 4 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Pull-off force | 6.1 N |
| Suction force (-600mbar) | 1 N |
| Volume | 0.8 cm³ |
| Size | 15 |
| Number of folds | 1.5 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 5.3 g |
| Product family | SFB1 |
Documentation
Documentation


