Schmalz

Ordering information

Bellows suction cup SAXB, available in various diameters, is supplied with a positively overmolded connection nipple.

Please try again later or contact your local contact person.

SAXB 60 ED-85 G1/4-IG

Part no.: 10.01.42.00011

High-speed bellows suction cup for adaptation to strongly curved and oiled surfaces

Industries: Automotive | Metal

Size60
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialBrass
ConnectionG1/4-IG
Number of folds1.5
Product information
Design Data
Design image
Attribute Value
Dmax(S) 66  mm
Ds 59.6  mm
D1 49.4  mm
G1 G1/4"-F
H 46.3  mm
LG1 15  mm
SW1 22  mm
Z (Stroke) 14.5  mm
Technical Data
Attribute Value
Suction force (-600mbar) 90  N
Lateral force 105  N
Lateral force oily surface 81  N
Volume 31.9  cm³
Workpiece radius min. (convex) 30  mm
Hose inner diameter (recom.) d 6  mm
Size 60
Connection G1/4"-F
Number of folds 1.5
Suction cup material Elastodur ED
Material hardness [Shore A] 85  Shore A
Weight 44.1  g
Product family SAXB
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart