SPF 50 ED-65 NPT1/4-AG
Part no.: 10.01.01.14925
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging
Industries: Logistics | Packaging
| Size | 50 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 (Shore A) |
| Thread G1 | NPT1/4"-M |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 6.1 mm |
| Dmax(S) | 53.9 mm |
| Ds | 51.4 mm |
| G1 | NPT1/4"-M |
| H | 23.2 mm |
| LG1 | 10.2 mm |
| SW1 | 17 mm |
| Z (Stroke) | 3.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 74.2 N |
| Pull-off force | 87.4 N |
| Lateral force | 44 N |
| Volume | 7.96 cm³ |
| Workpiece radius min. (convex) | 75 mm |
| Hose inner diameter (recom.) d | 6 mm |
| Size | 50 |
| Number of folds | 0 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 Shore A |
| Weight | 20.1 g |
| Product family | SPF |
Documentation
Documentation




